(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
Part Number |
---|
MZ01-NT30 |
MZ01-NT30M |
MZ01-NT40 |
MZ01-NT40M |
MZ01-NT50 |
MZ01-NT50M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
57,067,725 VND | 1 Piece(s) | 19 Day(s) | ||
57,067,725 VND | 1 Piece(s) | 19 Day(s) | ||
59,657,406 VND | 1 Piece(s) | 19 Day(s) | ||
59,657,406 VND | 1 Piece(s) | 19 Day(s) | ||
64,836,773 VND | 1 Piece(s) | 19 Day(s) | ||
64,836,773 VND | 1 Piece(s) | 19 Day(s) |
Loading...Tải…
Maximum output(W) | 370 | Maximum torque(cN·m) | 8.82 | Maximum rotation speed at no load(RPM) | 60,000 |
---|---|---|---|---|---|
Spindle diameter(mm) | 30 | Compatible device | Milling machine, machining center | Applications | Cutting, small diameter cutting, finishing cutting, small hole drilling (ø30 or less) |