(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Pack

Power Pack
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,026,587VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-performance power pack equipped with a new function that maximizes the handpiece's utility.
· With the Ver. 2 handpiece, simply insert the handpiece to identify the type, display the speed and perform ideal torque control.
· Also compatible with the Minimo series with no identification function that was used up until now. In addition to the more powerful feeling of the power pack, output level is displayed digitally in %.

 
Part Number
C2112
C2212
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code

18,610,933 VND

1 Piece(s) 15 Day(s) 827-8898

18,026,587 VND

1 Piece(s) 9 Day(s) 827-8900

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Related Item