(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Spindle

Straight Spindle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,359,287VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.

Straight spindle: related image

Part Number
MS01-L03
MS01-L20
MS01-R03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension L1
(mm)
Hose connection direction Cord length
(cm)
Mass
(g)

46,349,544 VND

1 Piece(s) 19 Day(s) 160Side surface30723

47,544,651 VND

1 Piece(s) 19 Day(s) 160Side surface200892

43,359,287 VND

1 Piece(s) 19 Day(s) 150Back surface30696

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Maximum output(W) 370 Maximum torque(cN·m) 8.82 Maximum rotation speed at no load(RPM) 60,000
Spindle diameter(mm) 30 Compatible device Polishing machine, dedicated machine, lathe, robot Applications Drilling work, cutting work, groove-making, inner surface grinding, cut processes (printed circuit boards, etc.), minute de-burring