(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Generator

Shaft Generator
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    68,238,131 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-4948-37 SALE
61-4948-38 SALE
61-4948-39 SALE
61-4948-40 SALE
61-4948-41 SALE
61-4948-42 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Code Number Shaft Length
(mm)
Stator (Fixed Blade) Stator (Fixed Blade) Rotor (Rotary Blade) Gap Between Rotor and Stator Circumferential Speed (Maximum) Maximum Allowable Velocity Minimum Final Grit Size of Suspension Maximum Final Grit Size of Suspension Appropriateness for Abrasive Substances Maximum Immersion Depth Minimum Processing Amount (Vs. H2O) Maximum pressure Maximum Processing Amount (Against H2O) Minimum Immersion Depth Vacuum Minimum Final Particle Size of Emulsion Maximum Final Particle Size of Emulsion Contact Between Substance and Medium Sterilization Method

82,561,184 VND

66,048,947 VND

1 Piece(s) 19 Day(s) 0004446500 115 8 mm in diameter - 6.1 mm in diameter 0.25mm 9.6 m/s 30,000 rpm 5μm 25μm Yes 95mm 1 mL - 50 mL 22mm - 1μm 10μm PTFEAISI316L all methods

68,238,131 VND

54,590,505 VND

1 Piece(s) 19 Day(s) 0004446700 115 Diameter 10 mm - 7.5 mm diameter 0.25mm 11.8 m/s 30,000 rpm 5μm 25μm Yes 100mm 1 mL - 100 mL 23mm - 1μm 10μm PTFE, AISI316L all methods

149,776,611 VND

119,821,289 VND

1 Piece(s) 19 Day(s) 0008039500 300 - 45 mm in diameter 38 mm in diameter 0.5mm 19.9 m/s 10,000 rpm 40μm 100μm Yes 250mm 0.5L - 20L 70mm - 10μm 30μm PTFE, AISI316L all methods

267,872,511 VND

214,298,009 VND

1 Piece(s) 19 Day(s) 0008003200 300 - 45 mm in diameter 36 mm in diameter - 18.8 m/s - 40μm 100μm No 260mm 0.5L 6 bar 20L 70mm 1 mbar 10μm 30μm FFPM/SIC, AISI316L Wet chemicals

236,520,015 VND

189,216,012 VND

1 Piece(s) 19 Day(s) 0008003500 300 - 45 mm in diameter 40.5 mm in diameter - 21.2 m/s - 25μm 50μm No 250mm 0.5L 6 bar 15L 70mm 1 mbar 5μm 20μm FFPM/SIC, AISI316L Wet chemicals

244,616,092 VND

195,692,874 VND

1 Piece(s) 19 Day(s) 0008004100 290 45 mm in diameter - Diameter: 40mm - 20.9 m/s - 10μm 30μm No 250mm 0.25L 6 bar 10L 70mm 1 mbar 1μm 10μm FFPM/SIC, AISI316L Wet chemicals

Basic Specifications

  • Maximum Temperature(℃)
    180
  • Minimum
    pH2
  • Maximum
    pH13
  • Solvent Resistance
    Yes

Product Description

[Common specifications]
·Type: Shaft generator insert
· Quantity: 1 pc.

Part Number
61-4948-37 SALE
61-4948-38 SALE
61-4948-39 SALE
61-4948-40 SALE
61-4948-41 SALE
61-4948-42 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Code Number Shaft Length
(mm)
Stator (Fixed Blade) Stator (Fixed Blade) Rotor (Rotary Blade) Gap Between Rotor and Stator Circumferential Speed (Maximum) Maximum Allowable Velocity Minimum Final Grit Size of Suspension Maximum Final Grit Size of Suspension Appropriateness for Abrasive Substances Maximum Immersion Depth Minimum Processing Amount (Vs. H2O) Maximum pressure Maximum Processing Amount (Against H2O) Minimum Immersion Depth Vacuum Minimum Final Particle Size of Emulsion Maximum Final Particle Size of Emulsion Contact Between Substance and Medium Sterilization Method

82,561,184 VND

66,048,947 VND

1 Piece(s) 19 Day(s) 0004446500 115 8 mm in diameter - 6.1 mm in diameter 0.25mm 9.6 m/s 30,000 rpm 5μm 25μm Yes 95mm 1 mL - 50 mL 22mm - 1μm 10μm PTFEAISI316L all methods

68,238,131 VND

54,590,505 VND

1 Piece(s) 19 Day(s) 0004446700 115 Diameter 10 mm - 7.5 mm diameter 0.25mm 11.8 m/s 30,000 rpm 5μm 25μm Yes 100mm 1 mL - 100 mL 23mm - 1μm 10μm PTFE, AISI316L all methods

149,776,611 VND

119,821,289 VND

1 Piece(s) 19 Day(s) 0008039500 300 - 45 mm in diameter 38 mm in diameter 0.5mm 19.9 m/s 10,000 rpm 40μm 100μm Yes 250mm 0.5L - 20L 70mm - 10μm 30μm PTFE, AISI316L all methods

267,872,511 VND

214,298,009 VND

1 Piece(s) 19 Day(s) 0008003200 300 - 45 mm in diameter 36 mm in diameter - 18.8 m/s - 40μm 100μm No 260mm 0.5L 6 bar 20L 70mm 1 mbar 10μm 30μm FFPM/SIC, AISI316L Wet chemicals

236,520,015 VND

189,216,012 VND

1 Piece(s) 19 Day(s) 0008003500 300 - 45 mm in diameter 40.5 mm in diameter - 21.2 m/s - 25μm 50μm No 250mm 0.5L 6 bar 15L 70mm 1 mbar 5μm 20μm FFPM/SIC, AISI316L Wet chemicals

244,616,092 VND

195,692,874 VND

1 Piece(s) 19 Day(s) 0008004100 290 45 mm in diameter - Diameter: 40mm - 20.9 m/s - 10μm 30μm No 250mm 0.25L 6 bar 10L 70mm 1 mbar 1μm 10μm FFPM/SIC, AISI316L Wet chemicals

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1