(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PL Warning Sticker, High Temperature (Hot Side) PL-4, 10-Sheets Set【10 Pieces Per Package】

PL Warning Sticker, High Temperature (Hot Side) PL-4, 10-Sheets Set
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    391,842 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-3411-23 SALE
61-3411-40 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Size

596,281 VND

477,025 VND

1 Pack(s)

10 Pieces Per Package

9 Day(s) 100 mm (*The size indicates the length of one side for triangular type and square type, and the diameter for round type)

391,842 VND

313,474 VND

1 Pack(s)

10 Pieces Per Package

9 Day(s) 50 mm (*The size indicates the length of one side for triangular type and square type, and the diameter for round type)

Basic Specifications

  • Material
    Vapor-deposited PET sticker

Product Description

【特長】
・メーカーは製品の持つ危険性や安全な使用のための指示に関わる正しい警告を、ユーザーに提供する義務があり、その内容はユーザーの立場に立って検討しなくてはなりません。
・JIS:日本工業規格
・ISO:国際標準化機構
・IEC:国際電気標準会議
・ANSI:アメリカ規格協会
【商品仕様】
・材質:蒸着PETステッカー
・入数:10枚1組
・サイズ:(大)△一辺 □一辺 ○直径/100mm
・高温(熱い面) 「高温注意」IEC417-5041(参考)
・PL-4(ダイ)

Part Number
61-3411-23 SALE
61-3411-40 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Size

596,281 VND

477,025 VND

1 Pack(s)

10 Pieces Per Package

9 Day(s) 100 mm (*The size indicates the length of one side for triangular type and square type, and the diameter for round type)

391,842 VND

313,474 VND

1 Pack(s)

10 Pieces Per Package

9 Day(s) 50 mm (*The size indicates the length of one side for triangular type and square type, and the diameter for round type)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1