(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electrician's Screwdriver (with Magnet)

Electrician's Screwdriver (with Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    128,706 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDD-2-25
TDD-6.5-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 JAN Code Trusco Code

128,706 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 4989999376722 763-0051

128,706 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6.5 4989999376739 763-0069

Basic Specifications

  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Overall Length(mm)
    86
  • Mass(g)
    58
  • Specifications (grip diameter)
    36mm
  • Specifications (shaft diameter)
    6mm
  • Material
    Full body hardened

Product Description

[Features]
· Fits well to the hand for easier turning, and non-slip.
· A stubby type convenient for screw tightening in a limited space.

Part Number
TDD-2-25
TDD-6.5-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 JAN Code Trusco Code

128,706 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 4989999376722 763-0051

128,706 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6.5 4989999376739 763-0069

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1