(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Squib Type Separatory Funnel With Glass Stopcock 014230 Series

Squib Type Separatory Funnel With Glass Stopcock 014230 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    2,487,332 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-4409-80
61-4409-81
61-4409-82
61-4409-83
61-4409-84
61-4409-85
61-4409-86
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Stopcock Extension Plug Length a
(mm)
Capacity
(mL)
Product Detail Type

2,513,984 VND

1 Piece(s) 7 Day(s) or more 12/30 - 15/25 249 100 100 mL

5,614,026 VND

1 Piece(s) 16 Day(s) or more K-22 1L 29/42 440 1000 1L

2,937,700 VND

1 Piece(s) 16 Day(s) or more 15/33 - 19/33 301 200 200 mL

8,793,636 VND

1 Piece(s) 16 Day(s) or more K-27 2L 34/45 507 2000 2L

3,229,319 VND

1 Piece(s) 14 Day(s) or more 15/35 - 19/33 344 300 300 mL

2,487,332 VND

1 Piece(s) 13 Day(s) or more 12/30 - 15/25 221 50 50 mL

3,891,737 VND

1 Piece(s) 7 Day(s) or more 19/38 - 24/40 379 500 500 mL

Basic Specifications

  • Glass Type
    H
  • Materials
    Borosilicate glass

Product Description

[Features]
·Since the number is printed on the main body and the stopcock section, please use the same number.

Part Number
61-4409-80
61-4409-81
61-4409-82
61-4409-83
61-4409-84
61-4409-85
61-4409-86
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Stopcock Extension Plug Length a
(mm)
Capacity
(mL)
Product Detail Type

2,513,984 VND

1 Piece(s) 7 Day(s) or more 12/30 - 15/25 249 100 100 mL

5,614,026 VND

1 Piece(s) 16 Day(s) or more K-22 1L 29/42 440 1000 1L

2,937,700 VND

1 Piece(s) 16 Day(s) or more 15/33 - 19/33 301 200 200 mL

8,793,636 VND

1 Piece(s) 16 Day(s) or more K-27 2L 34/45 507 2000 2L

3,229,319 VND

1 Piece(s) 14 Day(s) or more 15/35 - 19/33 344 300 300 mL

2,487,332 VND

1 Piece(s) 13 Day(s) or more 12/30 - 15/25 221 50 50 mL

3,891,737 VND

1 Piece(s) 7 Day(s) or more 19/38 - 24/40 379 500 500 mL

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1