(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Precision Electronic Hydrometer MDS-300 Series

High-Precision Electronic Hydrometer MDS-300 Series

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 2-2030-01

  • Size
    190×260×200mm
  • Part Number
    MDS-300
  • Weight
    2.8 kg
  • Measurement Type
    Solids/liquids/powders
  • Power Supply
    AC100 to 240 V (AC adapter included)
  • Weighing Capacity(g)
    0.001 (0.0001 / auxiliary display) up to 300
  • Minimum Specific Gravity Display (g/mL)
    0.001 (0.0001 / auxiliary display)
  • Accessory
    Tweezers, water temperature gauge, 200 g weight for calibration, steel angle, AC adapter, interface, windshield
Part Number
2-2030-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

84,006,663 VND

1 Piece(s) 15 Day(s)

Basic Specifications

  • Size
    190×260×200mm
  • Part Number
    MDS-300
  • Weight
    2.8 kg
  • Measurement Type
    Solids/liquids/powders
  • Power Supply
    AC100 to 240 V (AC adapter included)
  • Weighing Capacity(g)
    0.001 (0.0001 / auxiliary display) up to 300
  • Minimum Specific Gravity Display (g/mL)
    0.001 (0.0001 / auxiliary display)
  • Accessory
    Tweezers, water temperature gauge, 200 g weight for calibration, steel angle, AC adapter, interface, windshield

Product Description

You can easily measure the specific gravity of objects that float on water or pellets.
A unique powder measurement mode allows simple specific gravity measurement of powder.
Since the measured values can be updated, it is possible to obtain the rate of change in the specific gravity and volume of absorbent substances, etc.
Water temperature correction required for specific gravity measurement can be optionally performed.

Specifications of 2-2030-01

  • Size
    190×260×200mm
  • Part Number
    MDS-300
  • Weight
    2.8 kg
  • Measurement Type
    Solids/liquids/powders
  • Power Supply
    AC100 to 240 V (AC adapter included)
  • Weighing Capacity(g)
    0.001 (0.0001 / auxiliary display) up to 300
  • Minimum Specific Gravity Display (g/mL)
    0.001 (0.0001 / auxiliary display)
  • Accessory
    Tweezers, water temperature gauge, 200 g weight for calibration, steel angle, AC adapter, interface, windshield
Part Number
2-2030-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

84,006,663 VND

1 Piece(s) 15 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1