(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bamboo Ruler

Bamboo Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,147VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Made of bamboo which fits the hand well.
[Applications]
· Carpenters Square: For construction (also used for kimono tailoring in the Tohoku region of Japan).
· Cloth measure: For Japanese-style dressmaking.

 
Part Number
71773
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

246,147 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type 1 m with Grommet Width×thickness(mm) 28×4 Length(mm) 1000
Tolerance for length(mm) 50 cm or less: ±0.5 mm, Over 50 cm: ±0.5 mm, Value when 0.5 mm is added for every increase up to 50 cm Mass(g) 91

Please check the type/dimensions/specifications of the part 71773 in the Bamboo Ruler series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 71773 trong chuỗi Bamboo Ruler.