(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swing chair (with rocking function) K-921

Swing chair (with rocking function) K-921
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,863,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: K-921・BL
・Color: Blue
・Size (mm): 440 x 570 x 800 - 930
・Material: Upholstery material/cloth, Leg/engineering plastics resin
・Seat surface height: 425 - 555mm
・Up-and down method: Gas cylinder type
・With back rocking, back swinging function

 
Part Number
3-5175-01
3-5175-03
3-5175-04
3-5175-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Part Number

6,863,316 VND

1 Piece(s) 15 Day(s) Blue ColorsK-921·BL

6,863,316 VND

1 Piece(s) 15 Day(s) BlackK-921·BK

6,863,316 VND

1 Piece(s) 15 Day(s) Green TypeK-921·GN

6,863,316 VND

1 Piece(s) 15 Day(s) Gray TypeK-921·DGR

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Width x Depth x Height(mm) 440×570×800 to 930 Materials Upholstery/cloth, legs/engineering plastic resin Height adjustment method Gas cylinder type
Seat Height 425 to 555mm Details With back locking and back swing functions