(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]
· For precision grinding of a wide variety of materials such as cast iron and stainless steel.
· For difficult-to-cut materials such as tool steel, die steel and hardened alloy steel.
Part Number |
---|
B-6-6 |
B-6-8 |
B-12-6 |
B-12-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Finish surface | Number of Sets |
---|---|---|---|---|---|---|---|
1,391,580 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 4 Day(s) or more | Semi-finishing | 6 pcs. set | ||
1,708,577 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 8 Day(s) or more | Semi-finishing | 8 pcs. set | ||
1,362,638 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 8 Day(s) or more | Top Finish | 6 pcs. set | ||
1,773,005 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 8 Day(s) or more | Top Finish | 8 pcs. set |
Loading...Tải…
Shape | Other |