(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・表面が超硬膜になっているので、耐摩耗性・耐溶着性が大きいです。
・切削性が良く切り屑はカール状に上へ巻き上がります。
【用途】
・加工ねじ:メートルねじ
・止り穴用。
・被削材:一般鋼、低中炭素鋼、合金鋼、ステンレス鋼。
【商品仕様】
・精度:JIS2級
・呼び寸:M4
・ピッチ(mm):0.7
・全長(mm):52
・シャンク径(mm):5.0
・シャンク四角部(mm):4.0
・下穴径(mm):3.3
・食い付山数:..2.5山
・表面処理:TINコーティング
・ねじ長(mm):13
・タップ等級:H級
・トラスココード:509-2795
・質量:8g
【材質/仕上】
・材質:SKH
Part Number |
---|
TSPT-M3X0.5 |
TSPT-M4X0.7 |
TSPT-M8X1.25 |
TSPT-M14X1.5 |
TSPT-M20X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification 1 | Specifications 2 | Specifications 3 |
---|---|---|---|---|---|---|---|
649,266 VND | 1 Piece(s) | 13 Day(s) | ·The surface is made of super hard film, so it has great abrasion and welding resistance. ·Screw Length (mm): 18·Tap grade: H class/Trusco cord: 509-2761·Mass: 5 g "Material/Finish"·Material: SKH | ·It has good machinability and the chips roll up in a curl shape. ·Machining screw: For metric threads and blind holes. ·Work material: General steel, low and medium carbon steel, alloy steel, stainless steel. ·Surface processing: TiN coating | ·Accuracy: JIS class 2/nominal dimensions: M3·Pitch (mm): 0.5·Total length (mm): 46·Shank diameter (mm): 4.0·Shank square part (mm): 3.2·Prepared hole diameter (mm): 2.5·Number of biting mountains: ..2.5 mountains | ||
659,695 VND | 1 Piece(s) | 13 Day(s) | ·Preparatory hole diameter (mm): 3.3·Number of biting mountains: ..2.5 Mountain/surface treatment: TIN coating/thread length (mm): 13·Tap grade: H class/Trusco cord: 509-2795·Mass: 8 g "Material/Finish"·Material: SKH | ·The surface is made of super hard film, so it has great abrasion and welding resistance. ·It has good machinability and the chips roll up in a curl shape. ·Machining screw: For metric threads and blind holes. | ·Work material: General steel, low and medium carbon steel, alloy steel, stainless steel. ·Accuracy: JIS class 2/nominal dimensions: M4·Pitch (mm): 0.7·Total length (mm): 52·Shank diameter (mm): 5.0·Shank square part (mm): 4.0 | ||
923,117 VND | 1 Piece(s) | 13 Day(s) | ·Work material: General steel, low and medium carbon steel, alloy steel, stainless steel. ·Screw Length (mm): 22·Tap grade: H class/Trusco cord: 509-2990·Mass: 19 g"Material/Finish"·Material: SKH | ·The surface is made of super hard film, so it has great abrasion and welding resistance. ·It has good machinability and the chips roll up in a curl shape. ·Machining screw: For metric threads and blind holes. ·Accuracy: JIS class 2/nominal dimensions: M8 | ·Pitch (mm): 1.25·Total length (mm): 70·shank diameter (mm): 6.2·Shank square part (mm): 5.0·Prepared hole diameter (mm): 6.8·Number of biting mountains: ..2.5 Mountain/surface treatment: TiN coating | ||
1,883,343 VND | 1 Piece(s) | 16 Day(s) | ·Preparatory hole diameter (mm): 12.5·Number of biting mountains: ..2.5 Mountain/surface treatment: TIN coating/thread length (mm): 30·Tap grade: H class/Trusco cord: 509-2540·Mass: 62 g "Material/Finish"·Material: SKH | ·The surface is made of super hard film, so it has great abrasion and welding resistance. ·It has good machinability and the chips roll up in a curl shape. ·Machining screw: For metric threads and blind holes. | ·Work material: General steel, low and medium carbon steel, alloy steel, stainless steel. ·Accuracy: JIS class 2/nominal dimensions: M14·Pitch (mm): 1.5·Total length (mm): 88·Shank diameter (mm): 10.5·Shank square part (mm): 8.0 | ||
3,825,606 VND | 1 Piece(s) | 16 Day(s) | ·The surface is made of super hard film, so it has great abrasion and welding resistance. ·Surface processing: TIN coating/thread length (mm): 37·Tap grade: H class/Trusco cord: 509-2612 | ·It has good machinability and the chips roll up in a curl shape. ·Machining screw: For metric threads and blind holes. ·Work material: General steel, low and medium carbon steel, alloy steel, stainless steel. ·Weight: 129 g"Material/Finish"·Material: SKH | ·Accuracy: JIS class 2/nominal dimensions: M20·Pitch (mm): 1.5·Total length (mm): 105·Shank diameter (mm): 15·Shank square part (mm): 12.0·Prepared hole diameter (mm): 18.5·Number of biting mountains: ..2.5 mountains |