(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TIN Cobalt Spiral Tap

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      782,136VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・表面が超硬膜になっているので、耐摩耗性・耐溶着性が大きいです。
・高モリブデン含有により靭性があり、高硬度・耐熱・耐磨耗性に秀れています。
・切削性が良く切り屑はカール状に上へ巻き上がります。
【用途】
・止り穴用。
・被削材:ステンレス鋼、難削材。
【商品仕様】
・精度:JIS2級
・呼び寸:M4
・ピッチ(mm):0.7
・全長(mm):52
・シャンク径(mm):5.0
・シャンク四角部(mm):4.0
・下穴径(mm):3.3
・食い付山数:2.5山
・表面処理:TINコーティング
・ねじ長(mm):13
・タップ等級:H級
・トラスココード:508-8852
・質量:7g
【材質/仕上】
・コバルト高速度鋼(HSCO-M42)

Part Number
TCOSPT-M3X0.5
TCOSPT-M4X0.7
TCOSPT-M5X0.8
TCOSPT-M6X1.0
TCOSPT-M8X1.25
TCOSPT-M10X1.5
TCOSPT-M12X1.75
TCOSPT-M16X2.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecification 1 Specifications 2

782,136 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 18·Trusco code: 508-8836·Mass: 6 g/accuracy: JIS class 2/nominal dimensions: M3·Pitch (mm): 0.5·Total length (mm): 46·Shank diameter (mm): 4.0·Shank square part (mm): 3.2·Prepared hole diameter (mm): 2.5

799,131 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 13·Trusco code: 508-8852·Mass: 7 g/accuracy: JIS class 2/nominal dimensions: M4·Pitch (mm): 0.7·Total length (mm): 52·Shank diameter (mm): 5.0·Shank square part (mm): 4.0·Prepared hole diameter (mm): 3.3

839,687 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 16·Trusco code: 508-8879·Mass: 10 g/accuracy: JIS class 2/nominal dimensions: M5·Pitch (mm): 0.8·Total length (mm): 60·shank diameter (mm): 5.5·Shank square part (mm): 4.·Prepared hole diameter (mm): 4.2

867,111 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 19·Trusco code: 508-8909·Mass: 13 g/accuracy: JIS class 2/nominal dimensions: M6·Pitch (mm): 1.0·Total length (mm): 62·Shank diameter (mm): 6.0·Shank square part (mm): 4.5·Prepared hole diameter (mm): 5.0·Number of biting mountains: 2.5 mountains

1,176,560 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 22·Trusco code: 508-8933·Mass: 18 g/accuracy: JIS class 2/nominal dimensions: M8·Pitch (mm): 1.25·Total length (mm): 70·shank diameter (mm): 6.2·Shank square part (mm): 5.0·Prepared hole diameter (mm): 6.8

1,420,388 VND

1 Piece(s) 13 Day(s) ·Screw Length (mm): 24·Trusco code: 508-8674·Mass: 25 g/accuracy: JIS class 2/nominal dimensions: M10·Pitch (mm): 1.5·Total length (mm): 75·Shank diameter (mm): 7.0·Shank square part (mm): 5.5·Prepared hole diameter (mm): 8.5·Number of biting mountains: 2.5 mountains

1,779,758 VND

1 Piece(s) 16 Day(s) ·Screw Length (mm): 29·Trusco code: 508-8721·Mass: 41 g/accuracy: JIS class 2/nominal dimensions: M12·Pitch (mm): 1.75·Total length (mm): 82·Shank diameter (mm): 8.5·Shank square part (mm): 6.5·Prepared hole diameter (mm): 10.3

3,078,583 VND

1 Piece(s) 16 Day(s) ·Screw Length (mm): 30·Trusco code: 508-8771·Mass: 93 g/accuracy: JIS class 2/nominal dimensions: M16·Pitch (mm): 2.0·Total length (mm): 88·Shank diameter (mm): 10.5·Shank square part (mm): 8.0·Prepared hole diameter (mm): 14.0

Loading...Tải…

  1. 1