(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Toggle Clamp, Lower Presser Type

Toggle Clamp, Lower Presser Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Toggle Clamp, Lower Presser Type
  • Toggle Clamp, Lower Presser Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,374,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Fast and easy tightening without the need to adjust the size of the workpiece material
・ Easy stroke adjustment
・ Ergonomically manufactured handle fits the hand and is easy to grip
[Applications]
・ Welding work
・ Woodworking

Part Number
STC-HH50
STC-HH70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code JAN Code Mass
(g)

1,374,120 VND

1 Piece(s) 16 Day(s) 853-47894008158035734380

1,416,960 VND

1 Piece(s) 9 Day(s) 853-47904008158035741420

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product type Main unit Material Steel