(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gravity-Feed Lubricator "Oil Snake" (Magnet attachment type)

Gravity-Feed Lubricator "Oil Snake" (Magnet attachment type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,679,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・エアや電気を使用せずに、点滴状に連続給油できます。
・重力式です。
・先端のキャップの開閉で、液量調節が可能です。
・ノズル位置を自由に変えることができます。
・設置が楽です。
・吹き付け位置を自由に設定可能です。
【用途】
・切削油の滴下、切削砥石への滴下給水、諸設備への持続的給液。
【商品仕様】
・液出口φ2
・支柱、0.5リットル容器、アーム付
・JANコード:4560118310935
・トラスココード:810-5352
・質量:2.3kg
【材質/仕上】
・ノズル:軟質銅管
【セット内容/付属品】
・スネーク
・支柱
・アーム
・液容器
・コック
・ホース
・マグネットベース

Part Number
SN1-M-13
SN1-M-23
SN1-M-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNozzle unit/injection length
(mm)
JAN code Trusco code

4,679,750 VND

1 Piece(s) 9 Day(s) 1854560118310935810-5352

4,679,750 VND

1 Piece(s) 7 Day(s) or more 2854560118310942810-5082

4,679,750 VND

4 Piece(s) 7 Day(s) or more 3854560118310959810-5353

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of axes 1 Single item / pack / set Set Device installation method Magnet base
Magnet base adsorption power 800 N (approx. 81.6 kgf) Weight(Kg) 2.3 Compatible fluids Machining oil
Nozzle type Injection device Material 1 Nozzle: Soft Copper Tube Nozzle tip hole diameter ø 2