(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CS7050:窒化珪素系セラミック(Si3N4系)+CVDコーティング(特殊Al2O3コーティング)。鋳鉄の仕上げ・連続加工、高速・高能率加工。湿式加工可能。
【用途】
・ミーリング加工用
・CS7050:鋳鉄の仕上げ・連続加工、高速・高能率加工(湿式加工可能)
【商品仕様】
・被膜構成:Al2O3
・呈色:灰白色
・刃先仕様:T チャンファ
・G級
・適合ホルダ:MFPN型
・JANコード:4960664756728
・トラスココード:820-5688
【材質/仕上】
・CVDセラミック
Please check the type/dimensions/specifications of the part PNEG1106XNTR-T00515-CF1 in the 京セラ ミーリング用チップ CS7050 CVD セラ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PNEG1106XNTR-T00515-CF1 trong chuỗi 京セラ ミーリング用チップ CS7050 CVD セラ.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy