(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA420M:先進CVDコーティング「CRIOS」テクノロジーにより、膜剥離を抑制、チッピングを防止し安定長寿命を実現できます。
【用途】
・ミーリング加工用
・CA420M:鋳鉄の高速加工
【商品仕様】
・幅(mm):61
・奥行(mm):130
・高さ(mm):14.5
・適合ホルダ:MFK型
・被膜構成:微細柱状TiCN+Al2O3+TiN
・呈色:金色
・Wブレーカ:ワイパー
・E級
・JANコード:4960664732975
・トラスココード:824-9758
【材質/仕上】
・CVDコーティング
Please check the type/dimensions/specifications of the part PNEG1106XNER-W-CA420M in the 京セラ ミーリング用チップ CA420M CVDコーティング CMT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PNEG1106XNER-W-CA420M trong chuỗi 京セラ ミーリング用チップ CA420M CVDコーティング CMT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy