(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Powerful copper hammer

Powerful copper hammer

You can add up to 6 items to the comparison list.

Loading...Tải…

  • Order Qty :
  • From :
    8,902,978 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OFH-100
OFH-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specification 1

8,902,978 VND

1 Piece(s) 9 Day(s) ·The head is made of wrought copper, non-heated and sticky for long life. ·Lasts twice as long as cast copper hammers. ·Jig installation, machine repair, mold work. ·Nominal: 10 pounds/head diameter (mm): 57·Head length (mm): 168

12,480,726 VND

1 Piece(s) 12 Day(s) ·The head is made of wrought copper, non-heated and sticky for long life. ·Lasts twice as long as cast copper hammers. ·Jig installation, machine repair, mold work. ·Nominal: 15 pounds/head diameter (mm): 65·Head length (mm): 196

Product Description

【特長】
・頭部は伸銅品、非加熱加工でネバリがあり長寿命です。
・鋳造銅ハンマーの比べると2倍長持ちします。
【用途】
・治具の取り付け、機械修理、金型作業。
【商品仕様】
・呼称:10ポンド
・頭径(mm):57
・頭長(mm):168
・全長(mm):900
・頭部硬度 HB80°
・JANコード:4963360181146
・トラスココード:808-0386
・質量:4.7kg
【材質/仕上】
・頭部:伸銅
・柄:樫

Part Number
OFH-100
OFH-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specification 1

8,902,978 VND

1 Piece(s) 9 Day(s) ·The head is made of wrought copper, non-heated and sticky for long life. ·Lasts twice as long as cast copper hammers. ·Jig installation, machine repair, mold work. ·Nominal: 10 pounds/head diameter (mm): 57·Head length (mm): 168

12,480,726 VND

1 Piece(s) 12 Day(s) ·The head is made of wrought copper, non-heated and sticky for long life. ·Lasts twice as long as cast copper hammers. ·Jig installation, machine repair, mold work. ·Nominal: 15 pounds/head diameter (mm): 65·Head length (mm): 196

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1