(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling holder

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,090,431VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・MFPN型:5角形(10コーナ)チップの採用でコーナ当たりコスト低減。ヘリカル切刃構造とダブルエッジ構造で低抵抗と耐欠損性を向上します。
【用途】
・フェースミル
・平面削り・面削り
・高能率加工
【商品仕様】
・適合チップ:PNMU1205
・コーナ角:45°
・スクリュークランプ方式
・コースピッチ
・インロー部:インチ仕様
・左勝手
・JANコード:4960664756889
・トラスココード:820-5684

Part Number
MFPN45080L-5T
MFPN45125L-7T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

18,090,431 VND

1 Piece(s) 12 Day(s)

28,567,849 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work material Stainless Steel / Cast Iron Machining applications flat, Chamfer Work Material Heat-treated steel, General steel, Titanium
Blade diameter D(ø) 125 Overall Length (L)(mm) 63 Applicable tip material type Carbide coat, Cermet
Specification 1 ·MFPN type: Pentagonal (10 corner) insert reduces cost per corner. The helical cutting edge structure and double edge structure improve low cutting force and fracture resistance. ·Face mill, surface milling, surface milling, high efficiency machining Specifications 2 ·Compatible tip: PNMU1205·Corner angle: 45°·Screw clamp method·Coarse pitch·Pilot part: Inch specification/left hand Specifications 3 ·JAN code: 4960664756902·Trusco code: 820-5686·Mass: 2.7 kg