(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・MEWH型:両面4コーナ仕様の新世代ヘリカルエンドミル。良好な加工面と安定加工を実現。
【用途】
・ヘリカルエンドミル
・片削り・溝削り・平面削り
【商品仕様】
・幅(mm):60
・奥行(mm):360
・高さ(mm):60
・適合チップ:LOMU1004
・コーナ角:90°
・スクリュークランプ方式
・ウェルドンシャンク
・先端へのオイルホール付き
・JANコード:4960664688661
・トラスココード:825-0105
Please check the type/dimensions/specifications of the part MEWH040-W32-10-5-3T in the 京セラ ミーリング用ホルダ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MEWH040-W32-10-5-3T trong chuỗi 京セラ ミーリング用ホルダ.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy