(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・PR1535:特殊ナノ積層コーティング「MEGACOAT NANO」の採用で、耐摩耗性と安定性を向上
【用途】
・ミーリング加工用
・PR1535:Ti合金、析出硬化系ステンレス鋼のミーリング加工用
【商品仕様】
・適合ホルダ:MEW型
・被膜構成:MEGACOAT NANO
・呈色:黒青色
・GMブレーカ:汎用
・M級
・適合ホルダ:MEW型
・JANコード:4960664708673
・トラスココード:805-0493
【材質/仕上】
・PVDコーティング
Please check the type/dimensions/specifications of the part LOMU150516ER-GM-PR1535 in the 京セラ ミーリング用チップ PR1535 COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LOMU150516ER-GM-PR1535 trong chuỗi 京セラ ミーリング用チップ PR1535 COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy