(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・PR1525:耐摩耗、耐熱性に優れた特殊ナノ積層コーティング「MEGACOAT NANO」の採用で、鋼、ステンレス鋼のミーリング加工の安定長寿命を実現
【用途】
・ミーリング加工用
・PR1525:鋼、ステンレス鋼のミーリング加工用
【商品仕様】
・適合ホルダ:MEW型
・被膜構成:MEGACOAT NANO
・呈色:黒青色
・GMブレーカ:汎用
・M級
・JANコード:4960664688173
・トラスココード:805-0426
【材質/仕上】
・PVDコーティング
Please check the type/dimensions/specifications of the part LOMU150510ER-GM-PR1525 in the 京セラ ミーリング用チップ PR1525 COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LOMU150510ER-GM-PR1525 trong chuỗi 京セラ ミーリング用チップ PR1525 COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy