(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・PR1510:耐摩耗、耐熱性に優れた特殊ナノ積層コーティング「MEGACOAT NANO」の採用で、ねずみ鋳鉄、ダクタイル鋳鉄の加工で優れた耐欠損性、耐摩耗性を実現
【用途】
・ミーリング加工用
・PR1510:ねずみ鋳鉄、ダクタイル鋳鉄のミーリング加工用
【商品仕様】
・適合ホルダ:MEW型
・被膜構成:MEGACOAT NANO
・呈色:黒赤色
・GMブレーカ:汎用
・M級
・JANコード:4960664694044
・トラスココード:550-2110
【材質/仕上】
・PVDコーティング
Please check the type/dimensions/specifications of the part LOMU100416ER-GM-PR1510 in the 京セラ ミーリング用チップ PR1510 COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LOMU100416ER-GM-PR1510 trong chuỗi 京セラ ミーリング用チップ PR1510 COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy