(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・標準のストレートシャンクドリルです。
・母材にスウェーデン鋼を使用しています。
・一般鉄鋼用穴あけドリルです。
【用途】
・被削材:軟鋼・一般鋼・鋳鉄・軽合金。
【商品仕様】
・刃径(mm):1.6
・溝長(mm):23.0
・全長(mm):48.5
・シャンク径(mm):1.6
・研削溝です。
・総研磨仕上げで切れ味が良い。
・JANコード:4957656700166
・トラスココード:504-0507
・質量:7g
【材質/仕上】
・材質:HSS
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part IS-SD-1.6 in the IS ストレートドリル 1.6mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IS-SD-1.6 trong chuỗi IS ストレートドリル 1.6mm.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy