(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Butyl Double-Sided Tape, BW02

Waterproof Butyl Double-Sided Tape, BW02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • 人体には、直接貼らないで下さい。かぶれるおそれがあります。 電気絶縁用には使用しないで下さい。 貼る面のホコリ、油、水等は、きれいに取り除いて下さい。 テープは、直射日光の当たらない涼しい場所に保管して下さい。
  • Order Qty :
  • From :
    343,400 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BW02100
BW0250
BW0275
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape Width
(mm)
JAN code Trusco code Weight
(g)

555,838 VND

1 Piece(s) 9 Day(s) 100 4547691381507 828-3099 1660.000

343,400 VND

1 Piece(s) 9 Day(s) 50 4547691381484 828-3100 860.000

447,688 VND

1 Piece(s) 9 Day(s) 75 4547691381491 828-3101 1105.000

Basic Specifications

  • Tape thickness(mm)
    0.4
  • Color
    Black
  • Base material
    Polyethylene-based
  • Adhesive
    Rubber-based
  • Tape length(m)
    20
  • Type
    Both surfaces
  • Tape-Cutting Conditions
    Cutter is required to cut tape
  • Adhesive strength (N/25 mm)
    20
  • Base material details
    polyethylene warif
  • Adhesive Details
    butyl rubber-based

Product Description

[Features]
・ Has excellent weather resistance.
・ It fits well not only on metal surfaces but also on rough surfaces.
[Application]
・ For building waterproofing. (Particularly well suited for areas where moisture-permeable waterproof sheeting is used.)

Part Number
BW02100
BW0250
BW0275
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape Width
(mm)
JAN code Trusco code Weight
(g)

555,838 VND

1 Piece(s) 9 Day(s) 100 4547691381507 828-3099 1660.000

343,400 VND

1 Piece(s) 9 Day(s) 50 4547691381484 828-3100 860.000

447,688 VND

1 Piece(s) 9 Day(s) 75 4547691381491 828-3101 1105.000

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1