(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA6535:薄膜被膜採用により安定性を向上したミーリング用CVD材種です。
・高い耐熱性、耐擦れ摩耗を発揮。Ni基耐熱合金、マルテンサイト系ステンレス鋼のミーリング加工に適合します。
【用途】
・ミーリング加工用
・CA6535:Ni基耐熱合金、マルテンサスステンレス鋼のミーリング加工
【商品仕様】
・幅(mm):44
・奥行(mm):105
・高さ(mm):9.5
・適合ホルダ:MECX型
・被膜構成:TiAlN+Al203+TiN(CVD)
・呈色:金色
・JTブレーカ:汎用
・M級
・JANコード:4960664731428
・トラスココード:824-9485
【材質/仕上】
・CVDコーティング
Please check the type/dimensions/specifications of the part BDMT070302ER-JT-CA6535 in the 京セラ ミーリング用チップ CA6535 CVDコーティング COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BDMT070302ER-JT-CA6535 trong chuỗi 京セラ ミーリング用チップ CA6535 CVDコーティング COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy