(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA6535:薄膜被膜採用により安定性を向上したミーリング用CVD材種です。
・高い耐熱性、耐擦れ摩耗を発揮。Ni基耐熱合金、マルテンサイト系ステンレス鋼のミーリング加工に適合します。
【用途】
・ミーリング加工用
・CA6535:Ni基耐熱合金、マルテンサスステンレス鋼のミーリング加工
【商品仕様】
・幅(mm):44
・奥行(mm):105
・高さ(mm):9.5
・適合ホルダ:MECX型
・被膜構成:TiAlN+Al203+TiN(CVD)
・呈色:金色
・JSブレーカ:低抵抗
・M級
・JANコード:4960664731398
・トラスココード:824-9483
【材質/仕上】
・CVDコーティング
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Clearance angle | Work material | Available corners | Material types | Compatible holder | rε (mm) | Material | Selfishly | φd (mm) | A (mm) | S (mm) | W (mm) | L (mm) | T (mm) | α | β | Coating Configuration | Groove / hole | Tool tip specifications | Type details | Dimension W1 (mm) | Dimension D1 (mm) | Dimension RE (mm) | Angle AS (°) | Angle AN (°) | Coloration | Accuracy | JAN Code | Trusco Code | Coating type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341,085 VND | 10 Piece(s) | 12 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
341,085 VND | 10 Piece(s) | 9 Day(s) | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 4.6 | 2.3 | 0.2 | 16 | 15 | Red-green | M class | 4960664731152 | 824-9484 | PVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 9 Day(s) | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 4.6 | 2.3 | 0.2 | 16 | 15 | Red-green | M class | 4960664731183 | 824-9486 | PVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 13 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | CA6535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | TiCN+Al2O3+TiN | Single-sided breaker, with hole | R honing | JS breaker low resistance | 4.6 | 2.3 | 0.4 | 16 | 15 | Gold | M class | 4960664731404 | 824-9487 | CVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 12 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 4.6 | 2.3 | 0.4 | 16 | 15 | Red-green | M class | 4960664731169 | 824-9488 | PVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 12 Day(s) | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | CA6535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | TiCN+Al2O3+TiN | Single-sided breaker, with hole | R honing | JT breaker general purpose | 4.6 | 2.3 | 0.4 | 16 | 15 | Gold | M class | 4960664731435 | 824-9489 | CVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 4.6 | 2.3 | 0.4 | 16 | 15 | Red-green | M class | 4960664731190 | 824-9490 | PVD coating | 0.4 | ||
198,686 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | - | - | 0.8 | PR1225 | Right-hand | 2.3 | 4.6 | - | 6.7 | - | 2.6 | 16° | 15° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
341,085 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 4.6 | 2.3 | 0.8 | 16 | 15 | Red-green | M class | 4960664731176 | 824-9492 | PVD coating | 0.4 | ||
341,085 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECX-07 type | - | - | Right-handed | - | - | 2.6 | - | 6.7 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 4.6 | 2.3 | 0.8 | 16 | 15 | Red-green | M class | 4960664731206 | 824-9494 | PVD coating | 0.4 | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.2 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.2 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.2 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
148,916 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel | - | - | - | 0.4 | TN100M | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
221,112 VND | 10 Piece(s) | 6 Day(s) or more | - | Cast Iron / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | PR1210 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
221,112 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | - | - | 0.8 | PR1225 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
148,916 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel | - | - | - | 0.8 | TN100M | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
354,008 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECH-11 type | - | - | Right-handed | - | - | 3.8 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | with 2 nicks | 6.7 | 2.8 | 0.8 | 18 | 13 | Red-green | M class | 4960664731275 | 824-9507 | PVD coating | 2.8 | ||
354,008 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECH-11 type | - | - | Right-handed | - | - | 3.8 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | with 3 nicks | 6.7 | 2.8 | 0.8 | 18 | 13 | Red-green | M class | 4960664731282 | 824-9508 | PVD coating | 2.8 | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.2 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.2 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.6 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.6 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 2.0 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 2.0 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 2.4 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 2.4 | PR1535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
219,145 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 3.1 | CA6535 | Right-hand | 2.8 | 6.7 | - | 11.0 | - | 3.8 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
355,376 VND | 10 Piece(s) | 13 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | CA6535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | TiCN+Al2O3+TiN | Single-sided breaker, with hole | R honing | JS breaker low resistance | 6.3 | 2.8 | 0.2 | 18 | 15 | Gold | M class | 4960664731459 | 824-9495 | CVD coating | 1.8 | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 6.3 | 2.8 | 0.2 | 18 | 15 | Red-green | M class | 4960664731213 | 824-9496 | PVD coating | 1.8 | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 6.3 | 2.8 | 0.2 | 18 | 15 | Red-green | M class | 4960664731244 | 824-9498 | PVD coating | 1.8 | ||
199,867 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | - | - | 0.4 | PR1225 | Right-hand | 2.8 | 6.3 | - | 11.0 | - | 3.0 | 18° | 15° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 6.3 | 2.8 | 0.4 | 18 | 15 | Red-green | M class | 4960664731220 | 824-9500 | PVD coating | 2.2 | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 6.3 | 2.8 | 0.4 | 18 | 15 | Red-green | M class | 4960664731251 | 824-9502 | PVD coating | 2.2 | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JS breaker low resistance | 6.3 | 2.8 | 0.8 | 18 | 15 | Red-green | M class | 4960664731237 | 824-9504 | PVD coating | 2.2 | ||
355,376 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-11 type | - | - | Right-handed | - | - | 3.0 | - | 11 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | JT breaker general purpose | 6.3 | 2.8 | 0.8 | 18 | 15 | Red-green | M class | 4960664731268 | 824-9506 | PVD coating | 2.1 | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
244,719 VND | 10 Piece(s) | 6 Day(s) or more | - | Cast Iron / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | PR1210 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.4 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 7 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 0.8 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
173,309 VND | 10 Piece(s) | 6 Day(s) or more | - | Steel | - | - | - | 0.8 | TN100M | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
407,520 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MECH-17 type | - | - | Right-handed | - | - | 4.9 | - | 17.0 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | with 3 nicks | 9.6 | 4.4 | 0.8 | 18 | 13 | Red-green | M class | 4960664731299 | 824-9509 | PVD coating | 6.3 | ||
407,520 VND | 10 Piece(s) | 7 Day(s) or more | D(15°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | PR1535 | MEC-17 type | - | - | Right-handed | - | - | 4.9 | - | 17.0 | - | - | - | MEGACOAT NANO | Single-sided breaker, with hole | R honing | with 4 nicks | 9.6 | 4.4 | 0.8 | 18 | 13 | Red-green | M class | 4960664731305 | 824-9510 | PVD coating | 6.3 | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.2 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.2 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.6 | CA6535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
253,571 VND | 10 Piece(s) | 6 Day(s) or more | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | 1.6 | PR1535 | Right-hand | 4.4 | 9.6 | - | 17.0 | - | 4.9 | 18° | 13° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Shape (initial letter of model number) | B (82° Parallelogram) |