(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid End Mill 6PFK Type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,101,614VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・6PFK:独自設計の不等分割・不等リードがびびりを抑制。多刃仕様で肩加工の高送り、高能率加工を実現。
【用途】
・高能率多刃エンドミル
【商品仕様】
・刃径(mm):20.0
・刃長(mm):45
・全長(mm):125
・シャンク径(mm):20
・刃数:6
・6枚刃(ミディアム)
・MEGACOAT NANO
・JANコード:4960664717378
・トラスココード:825-0223
【材質/仕上】
・超微粒子超硬母材

Part Number
6PFK060-150
6PFK060-250
6PFK080-200
6PFK100-250
6PFK100-450
6PFK120-300
6PFK120-550
6PFK160-400
6PFK200-450
6PFK200-750
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter
(mm)
Blade Length
(mm)
Shank Diameter
(mm)
Overall length
(mm)
JAN Code Trusco Code Weight
(g)
Shank Shape

3,101,614 VND

1 Piece(s) 12 Day(s) 6156604960664717279825-021222.3Medium/MEGACOAT NANO

5,477,051 VND

1 Piece(s) 12 Day(s) 6256904960664717286825-021325.9Long·MEGACOAT NANO

3,695,280 VND

1 Piece(s) 12 Day(s) 8208704960664717293825-021445.5Medium/MEGACOAT NANO

4,882,999 VND

1 Piece(s) 12 Day(s) 102510804960664717316825-021679.4Medium/MEGACOAT NANO

9,348,821 VND

1 Piece(s) 12 Day(s) 1045101004960664717323825-021799.2Long·MEGACOAT NANO

6,379,717 VND

1 Piece(s) 12 Day(s) 1230121004960664717330825-0218141.2Medium/MEGACOAT NANO

11,296,680 VND

1 Piece(s) 12 Day(s) 1255121204960664717347825-0219169.5Long·MEGACOAT NANO

12,009,311 VND

1 Piece(s) 12 Day(s) 1640161104960664717354825-0220266.5Medium/MEGACOAT NANO

18,494,695 VND

1 Piece(s) 12 Day(s) --------

30,745,886 VND

1 Piece(s) 12 Day(s) 2075201554960664717385825-0224565.6Long·MEGACOAT NANO

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Carbide Standard / alteration classification Manufacturer standard product Pitch(Blades) 6
Details of materials Ultrafine particle carbide base material