(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid End Mill 4TFR Type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,056,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【用途】
・高能率・難削材加工用エンドミル(ラジアス)
【商品仕様】
・ソリッドエンドミル
・JANコード:4960664745210
・トラスココード:825-0334
【材質/仕上】
・超微粒子超硬母材

Part Number
4TFR030-080-R05
4TFR040-120-R02
4TFR040-120-R05
4TFR050-130-R02
4TFR050-130-R05
4TFR050-130-R10
4TFR060-150-R03
4TFR060-150-R05
4TFR060-150-R10
4TFR080-200-R03
4TFR080-200-R05
4TFR080-200-R10
4TFR080-200-R20
4TFR100-250-R03
4TFR100-250-R05
4TFR100-250-R10
4TFR100-250-R15
4TFR100-250-R20
4TFR100-250-R30
4TFR120-260-R05
4TFR120-260-R10
4TFR120-260-R15
4TFR120-260-R20
4TFR120-260-R30
4TFR160-350-R10
4TFR160-350-R20
4TFR160-350-R30
4TFR200-450-R10
4TFR200-450-R20
4TFR200-450-R30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter
(mm)
Blade Length
(mm)
Corner ball radius
(mm)
Shank Diameter
(mm)
Overall length
(mm)
JAN code Trusco code Weight
(g)

2,056,421 VND

1 Piece(s) 9 Day(s) 380.56604960664744978825-031019.9

2,222,509 VND

1 Piece(s) 9 Day(s) 4120.26604960664744985825-031119.7

2,222,509 VND

1 Piece(s) 9 Day(s) 4120.56604960664744992825-031219.7

2,317,526 VND

1 Piece(s) 9 Day(s) 5130.26604960664745005825-031319.6

2,317,526 VND

1 Piece(s) 9 Day(s) 5130.56604960664745012825-031419.6

2,317,526 VND

1 Piece(s) 9 Day(s) 51316604960664745029825-031519.6

2,388,982 VND

1 Piece(s) 9 Day(s) 6150.36604960664745036825-031619.4

2,388,982 VND

1 Piece(s) 9 Day(s) 6150.56604960664745043825-031719.4

2,388,982 VND

1 Piece(s) 9 Day(s) 61516604960664745050825-031819.4

3,552,754 VND

1 Piece(s) 9 Day(s) 8200.38704960664745067825-031939.6

3,552,754 VND

1 Piece(s) 9 Day(s) 8200.58704960664745074825-032039.6

3,552,754 VND

1 Piece(s) 9 Day(s) 82018704960664745081825-032139.6

3,552,754 VND

1 Piece(s) 9 Day(s) 82028704960664745098825-032239.6

4,099,297 VND

1 Piece(s) 9 Day(s) 10250.310804960664745104825-032369.7

4,099,297 VND

1 Piece(s) 9 Day(s) 10250.510804960664745111825-032469.7

4,099,297 VND

1 Piece(s) 9 Day(s) 1025110804960664745128825-032569.7

4,099,297 VND

1 Piece(s) 9 Day(s) 10251.510804960664745135825-032669.7

4,099,297 VND

1 Piece(s) 9 Day(s) 1025210804960664745142825-032769.7

4,099,297 VND

1 Piece(s) 9 Day(s) 1025310804960664745159825-032869.7

5,358,086 VND

1 Piece(s) 9 Day(s) 12260.5121004960664745166825-0329123.4

5,358,086 VND

1 Piece(s) 9 Day(s) 12261121004960664745173825-0330123.4

5,358,086 VND

1 Piece(s) 9 Day(s) 12261.5121004960664745180825-0331123.4

5,358,086 VND

1 Piece(s) 9 Day(s) 12262121004960664745197825-0332123.4

5,358,086 VND

1 Piece(s) 9 Day(s) 12263121004960664745203825-0333123.4

10,821,592 VND

1 Piece(s) 9 Day(s) 16351161104960664745210825-0334233.4

10,821,592 VND

1 Piece(s) 9 Day(s) 16352161104960664745227825-0335233.4

10,821,592 VND

1 Piece(s) 9 Day(s) 16353161104960664745234825-0336233.4

16,779,526 VND

1 Piece(s) 9 Day(s) 20451201254960664745241825-0337400.4

16,779,526 VND

1 Piece(s) 9 Day(s) 20452201254960664745258825-0338400.4

16,779,526 VND

1 Piece(s) 9 Day(s) 20453201254960664745265825-0339400.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Carbide Standard / alteration classification Manufacturer standard product Pitch(Blades) 4
Details of materials Ultrafine particle carbide base material