(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・板の重ね切りの際や板のつなぎ合わせの際ののり止め押えに最適です。
・表面をニッケルクロームメッキ処理をしているため、サビにくくなっています。
【商品仕様】
・全長(mm):700
・最大口開き(mm):600
・フレーム寸法(mm)A:16
・フレーム寸法(mm)B:6
・フトコロ(mm):33
・JANコード:4969402136471
・トラスココード:784-8145
・質量:740g
【材質/仕上】
・鉄(ニッケルクロームメッキ処理)
Part Number |
---|
13643 |
13644 |
13645 |
13647 |
13648 |
13649 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum opening (mm) | Throat depth (mm) | JAN code | Total Length (mm) | Weight (g) | Trusco code | Frame dimensions (mm) A | Frame dimensions (mm) B |
---|---|---|---|---|---|---|---|---|---|---|---|---|
515,143 VND | 1 Piece(s) | 9 Day(s) | 300 | 25 | 4969402136433 | 380 | 265.000 | 784-8111 | 7 | 7 | ||
535,461 VND | 1 Piece(s) | 9 Day(s) | 360 | 25 | 4969402136440 | 440 | 290.000 | 784-8129 | 7 | 7 | ||
750,656 VND | 1 Piece(s) | 9 Day(s) | 450 | 30 | 4969402136457 | 530 | 420.000 | 784-8137 | 8 | 8 | ||
853,050 VND | 1 Piece(s) | 9 Day(s) | 600 | 33 | 4969402136471 | 700 | 740.000 | 784-8145 | 16 | 6 | ||
942,295 VND | 1 Piece(s) | 9 Day(s) | 750 | 33 | 4969402136488 | 850 | 850.000 | 784-8153 | 16 | 6 | ||
1,057,035 VND | 1 Piece(s) | 9 Day(s) | 900 | 33 | 4969402136495 | 1000 | 960.000 | 784-8161 | 16 | 6 |
Loading...Tải…
Product type | Main unit | Material 1 | Iron (Nickel chrome plating treatment) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy