(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eccentricity Inspection Device, Standard Model

Eccentricity Inspection Device, Standard Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      59,041,728VND/Unit
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Hold the workpiece to be measured at both centers and read the dial gauge while slowly rotating.
· Can be used to inspect gear and crankshaft deflection, etc.
· Can also be used with relatively large workpieces.
· Includes dial stand.

Part Number
NO.1
NO.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCenter Distance
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Ledger
(mm)
Swing
(mm)
Degree of parallelization between the two centers
(mm)
Mass
(g)

59,041,728 VND

1 Piece(s) 8 Day(s) or more 4007501151307501500.00548,000

157,046,288 VND

1 Piece(s) 8 Day(s) or more 8001,2601852301,2602400.008150,000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCenter Distance
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Ledger
(mm)
Swing
(mm)
Degree of parallelization between the two centers
(mm)
Mass
(g)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Standard Form Center for use MT-2
Close

Comparison list