(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions
Part Number |
---|
SGSP8M1.25RX1.5P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | work material | Surface Treatment | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | Surface Treatment | Shank square part K | Shank square part Lk | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691,983 VND | 1 Piece(s) | 8 Day(s) or more | M8 | - | 1.5 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] | - | - | 6.2 | REG P3 | 8.8 | 3 | 29.8 | 6.6 | SG (TiCN-based) Coat | 5 | 8 | 45° |
Loading...Tải…
Screw Types | Meter | Tool Material Type | Alloy HSS | Tap Type | Spiral Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | Available |
Please check the type/dimensions/specifications of the part SGSP8M1.25RX1.5P in the SG Spiral Tap SGSP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SGSP8M1.25RX1.5P trong chuỗi SG Spiral Tap SGSP.
Part Number |
---|
SGSP10M1.5R |
SGSP10M1.5RX1.5P |
SGSP10M1R |
SGSP8M1R |
SGSP8M1RX1.5P |
SGSP9M0.75R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | work material | Surface Treatment | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | Surface Treatment | Shank square part K | Shank square part Lk | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
831,030 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | 75 | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.3 | - | - | - | - | ||
796,006 VND | 1 Piece(s) | 8 Day(s) or more | - | - | 1.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | - | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.3 | SG (TiCN-based) Coat | 5.5 | 8 | 45° | ||
978,840 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.9 | - | - | - | - | ||
810,311 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | 70 | 6.2 | REG P3 | 8.75 | 3 | 29.8 | 6.9 | - | - | - | - | ||
808,716 VND | 1 Piece(s) | 8 Day(s) or more | M8 | 1 | 1.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | - | - | 6.2 | REG P3 | 8.8 | 3 | 29.8 | 6.9 | SG (TiCN-based) Coat | 5 | 8 | 45° | ||
1,016,941 VND | 1 Piece(s) | 6 Day(s) or more | M9 | 0.75 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | 72 | 7 | REG P3 | 8.8 | 3 | 29.8 | 8.1 | - | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy