(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet OA 4 Strand Tap (3P Set)

Magnet OA 4 Strand Tap (3P Set)
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,281,688VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: Y02JKNP405WH
・Specification: 4 strand tap (3P set)
・Size (mm): 35 x 35 x 190
・Cord length: 5m
・Maximum surge voltage: 6000V
・Limit voltage: 650V
・Rated capacity: 125V 15A total 1500W
・Insulation cover, with lightning surge filter
・Outlet: with lock

Part Number
6-6617-22 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,281,688 VND

1,825,350 VND

1 Piece(s) 15 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 6-6617-22 in the Magnet OA 4 Strand Tap (3P Set) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 6-6617-22 trong chuỗi Magnet OA 4 Strand Tap (3P Set).