(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluororesin Cock (Plug-in Stop) 016 Series

Fluororesin Cock (Plug-in Stop) 016 Series
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-5368-11 SALE
5-5368-12 SALE
5-5368-13 SALE
5-5368-14 SALE
5-5369-11 SALE
5-5369-12 SALE
5-5369-13 SALE
5-5369-14 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Bore diameter
(mm)
Outer diameter of hose nipple Compatible tube inner diameter Product Detail Type cock internal type

1,496,787 VND

1,197,430 VND

1 Piece(s) 9 Day(s) 3-way 2 ø 4.5 ø 4mm - T Port

Special Price

1 Piece(s) 9 Day(s) 3-way 2 ø 6 ø 5mm - T Port

Special Price

1 Piece(s) 9 Day(s) 3-way 3 ø 8 ø 7mm - T Port

1,934,871 VND

1,547,897 VND

1 Piece(s) 9 Day(s) 3-way 4 ø 10 ø 9mm - T Port

Special Price

1 Piece(s) 9 Day(s) 2-way 2 ø 4.5 ø 4mm 16.70252 Straight

1,387,266 VND

1,109,813 VND

1 Piece(s) 9 Day(s) 2-way 2 ø 6 ø 5mm - Straight

1,460,280 VND

1,168,224 VND

1 Piece(s) 9 Day(s) 2-way 3 ø 8 ø 7mm - Straight

Special Price

1 Piece(s) 9 Day(s) 2-way 4 ø 10 ø 9mm - Straight

Basic Specifications

  • Operating temperature range
    Up to approx. 100°C (Can be sterilized at approx. 135°C)
  • Pressure Resistance
    Approx. 100.0 kPa
  • Materials
    Body/PTFE (tetrafluoroethylene), handle/PP (polypropylene)

Product Description

【Product Specifications】
・Model number: 016.802.5.2
・Three-way
・Material: Body/PTFE (poly tetrafluoroethylene), Handle/PP (polypropylene)
・Pressure resistance: Approximately 100.0kPa
・Used temperature: Maximum approximately 100℃ (Sterilization is available at approximately 135℃)
・Cock internal part type: T port
・Hose nipple outer diameter x bore diameter: φ4.5 x 2mm
・Applicable tube inner diameter: φ4mm

Part Number
5-5368-11 SALE
5-5368-12 SALE
5-5368-13 SALE
5-5368-14 SALE
5-5369-11 SALE
5-5369-12 SALE
5-5369-13 SALE
5-5369-14 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Bore diameter
(mm)
Outer diameter of hose nipple Compatible tube inner diameter Product Detail Type cock internal type

1,496,787 VND

1,197,430 VND

1 Piece(s) 9 Day(s) 3-way 2 ø 4.5 ø 4mm - T Port

Special Price

1 Piece(s) 9 Day(s) 3-way 2 ø 6 ø 5mm - T Port

Special Price

1 Piece(s) 9 Day(s) 3-way 3 ø 8 ø 7mm - T Port

1,934,871 VND

1,547,897 VND

1 Piece(s) 9 Day(s) 3-way 4 ø 10 ø 9mm - T Port

Special Price

1 Piece(s) 9 Day(s) 2-way 2 ø 4.5 ø 4mm 16.70252 Straight

1,387,266 VND

1,109,813 VND

1 Piece(s) 9 Day(s) 2-way 2 ø 6 ø 5mm - Straight

1,460,280 VND

1,168,224 VND

1 Piece(s) 9 Day(s) 2-way 3 ø 8 ø 7mm - Straight

Special Price

1 Piece(s) 9 Day(s) 2-way 4 ø 10 ø 9mm - Straight

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1