(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Tip for Vacuum Tweezers【5 Pieces Per Package】

Replacement Tip for Vacuum Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    795,780 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-5908-04
3-5908-06
3-5908-07
3-5908-08
3-5909-03
3-5909-04
3-5909-05
3-5909-06
3-5909-07
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Specifications Pad Diameter
(mm)
Pad Diameter
(mm)
Part number Product Detail Type Quantity Operating Temperature Range
(°C)

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight ø 9.53 ø 9.53 V8903-LS-5 VIRTUAL Synthetic Rubber Straight ø9.53 mm 5 pcs -

1,260,080 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight - ø 15.88 V8903-JS-5 VIRTUAL Synthetic Rubber Straight ø15.88 mm 5 pcs -20 to 120

1,314,188 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight - ø 19.05 V8903-KS-5 VIRTUAL Synthetic Rubber Straight ø19.05 mm 5 pcs -20 to 120

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight ø 2.38 - V8903-DS-5 VIRTUAL Synthetic Rubber Straight ø2.38 mm - -20 to 120

795,780 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 6.35 - V8903-MB-5 VIRTUAL Synthetic Rubber Vent ø6.35 mm 5 pcs -20 to 120

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 9.53 - V8903-LB-5 VIRTUAL Synthetic Rubber Vent ø9.53 mm 5 pcs -20 to 120

796,328 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent - ø 12.7 V8903-HB-5 VIRTUAL Synthetic Rubber Vent ø12.7 mm 5 pcs -20 to 120

1,259,531 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 15.88 - V8903-JB-5 VIRTUAL Synthetic Rubber Vent ø15.88 mm 5 pcs -20 to 120

1,260,300 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 19.05 - V8903-KB-5 VIRTUAL Synthetic Rubber Vent ø19.05 mm 5 pcs -20 to 120

Basic Specifications

  • Material
    Pad: synthetic rubber (Buna-N / silicone-free / 10^11 to 10^12 Ω); luer lock: zinc; tube: stainless steel (SUS304)

Product Description

【Product Specifications】
・Model number: V8903-SS
・Specification: Synthetic rubber straight
・Pad diameter (mm): φ3.18
・Material: Pad/synthetic rubber (Buna-N, silicone free, 10^11 - 10^12Ω), Luer lock/zinc, Tube/stainless steel (SUS304)
・Operating temperature range: -20 - 120℃
・Quantity: 5 pieces

Part Number
3-5908-04
3-5908-06
3-5908-07
3-5908-08
3-5909-03
3-5909-04
3-5909-05
3-5909-06
3-5909-07
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Specifications Pad Diameter
(mm)
Pad Diameter
(mm)
Part number Product Detail Type Quantity Operating Temperature Range
(°C)

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight ø 9.53 ø 9.53 V8903-LS-5 VIRTUAL Synthetic Rubber Straight ø9.53 mm 5 pcs -

1,260,080 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight - ø 15.88 V8903-JS-5 VIRTUAL Synthetic Rubber Straight ø15.88 mm 5 pcs -20 to 120

1,314,188 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight - ø 19.05 V8903-KS-5 VIRTUAL Synthetic Rubber Straight ø19.05 mm 5 pcs -20 to 120

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber straight ø 2.38 - V8903-DS-5 VIRTUAL Synthetic Rubber Straight ø2.38 mm - -20 to 120

795,780 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 6.35 - V8903-MB-5 VIRTUAL Synthetic Rubber Vent ø6.35 mm 5 pcs -20 to 120

850,436 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 9.53 - V8903-LB-5 VIRTUAL Synthetic Rubber Vent ø9.53 mm 5 pcs -20 to 120

796,328 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent - ø 12.7 V8903-HB-5 VIRTUAL Synthetic Rubber Vent ø12.7 mm 5 pcs -20 to 120

1,259,531 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 15.88 - V8903-JB-5 VIRTUAL Synthetic Rubber Vent ø15.88 mm 5 pcs -20 to 120

1,260,300 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Synthetic rubber vent ø 19.05 - V8903-KB-5 VIRTUAL Synthetic Rubber Vent ø19.05 mm 5 pcs -20 to 120

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1