(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Illuminated Magnifier Replacement Lenses

Illuminated Magnifier Replacement Lenses
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      4,650,633VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 2
・Magnification: 2 x
・Lens diameter (φmm): 130
・Lens configuration: 1 piece lens
・Fluorescent lamps to use: 20W round type lamp

 
Part Number
2-3096-01SALE
2-3096-02
2-3096-03SALE
2-3096-04SALE
2-3096-05SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLens Configuration Lens diameter (ø mm) Magnification

4,650,633 VND

3,720,506 VND

1 Piece(s) 19 Day(s) 1 lens130

8,444,181 VND

1 Piece(s) 13 Day(s) or more 2 lenses130

12,772,538 VND

10,218,030 VND

1 Piece(s) 19 Day(s) 2 lenses105

18,337,570 VND

14,670,056 VND

1 Piece(s) 19 Day(s) 4 lenses90

22,975,093 VND

18,380,074 VND

1 Piece(s) 19 Day(s) 4 lenses9010×

Loading...Tải…

  1. 1