(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Various sensors for portable type thermometers.
Accuracy (at 100°C): ±2.5°C
Thermocouple: E
Part Number |
---|
2-1085-01 |
2-1085-05 |
2-1086-01 |
2-1086-05 |
2-1087-01 |
2-1088-01 |
2-1089-01 |
2-1089-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Manufacturer Model Number | Type | Details | Product detail type | Sensor shape | Operating temperature range | Head shape | Response Speed |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6,368,673 VND | 1 Piece(s) | 22 Day(s) | CS-11E-010-1-TC1-ASP | Micro surface sensor | - | Micro surface sensor 400°C straight E type | Straight | -50 to 400°C | - | 2 seconds | ||
7,012,166 VND | 1 Piece(s) | 22 Day(s) | CS-13E-010-1-TC1-ASP | Micro surface sensor | - | Micro surface sensor 400°C 90° bend E type | Tip 90° bend | -50 to 400°C | - | 2 seconds | ||
7,494,592 VND | 1 Piece(s) | 22 Day(s) | U-211E-00-D0-1-TC1-ASP | Mobile rotation sensor | - | Mobile rotation sensor 250°C Fluorine resin guard E type | - | -50 to 250°C | Guard Type | 3.5 seconds | ||
9,103,323 VND | 1 Piece(s) | 22 Day(s) | U-221E-00-D0-1-TC1-ASP | Mobile rotation sensor | - | Moving rotation sensor 200°C Bearing roller E type | - | -50 to 200°C | bearing roller | 3.5 seconds | ||
3,472,957 VND | 1 Piece(s) | 22 Day(s) | BS-21E-010-TC1-ASP | Semi-solid/liquid general use sensor | - | General purpose sensor for semi-solids and liquids 500°C Straight E type | ⌀2.1, straight | -200 to 500°C | - | 2.5 seconds | ||
2,990,144 VND | 1 Piece(s) | 22 Day(s) | ST-11E-008-TS1-ASP | - | Tape type multipurpose sensor | Tape type multipurpose sensor 210°C Tape E type | Pointed tip, no fluororesin coating on the tip | -50 to 210°C | - | 2 seconds | ||
21,007,934 VND | 1 Piece(s) | 18 Day(s) or more | S-121E-01-1-TC1-ASP | surface sensor | - | Surface sensor 800°CE type | Straight | -50 to 800°C (SUS head) | - | 1 second | ||
20,042,696 VND | 1 Piece(s) | 22 Day(s) | S-113E-01-1-TC1-ASP | surface sensor | - | Surface sensor 300°CE type | Straight | -50 to 300°C (Liquid crystal polymer head) | - | 1 second |
Loading...Tải…
Accuracy (at 100°C) | ±2.5°C | Thermocouple | E |