(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Pointed spindle and anvil for measuring the web thickness of drills, small grooves,
keyways, and other hard-to-reach features.
• The measuring points (carbide tipped) have approximately 0.3mm radius.
• series 342: IP65 Digimatic micrometers.
• Equipped with Ratchet Stop for constant measuring force.
Part Number |
---|
112-166 |
112-167 |
112-168 |
112-213 |
112-215 |
112-216 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Minimum amount of display (mm) | Tip Angle (°) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25-50 | ±3㎛ | 15º | ||
- | 1 Piece(s) | Quote | 50-75 | ±3㎛ | 15º | ||
- | 1 Piece(s) | Quote | 75-100 | ±4㎛ | 15º | ||
3,620,000 VND | 1 Piece(s) | 46 Day(s) | 0-25 | ±3㎛ | 30º | ||
- | 1 Piece(s) | Quote | 50-75 | ±3㎛ | 30º | ||
- | 1 Piece(s) | Quote | 75-100 | ±4㎛ | 30º |