(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Enables measurement of the pitch diameter of screw threads with a standard micrometer.
• Determination of the pitch diameter: refer to “Quick Guide to Precision MeasuringInstruments”.
Part Number |
---|
313-101 |
952131 |
952132 |
952133 |
952134 |
952135 |
952136 |
952137 |
952138 |
952139 |
952140 |
952141 |
952142 |
952143 |
952144 |
952145 |
952146 |
952147 |
952148 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension (mm) | Ball Diameter (mm) | Stem Shape | Scale Specification |
---|---|---|---|---|---|---|---|---|
95,416,667 VND | 1 Piece(s) | 46 Day(s) | 0.170-3.200 | Ø6.35 | - | - | ||
- | 1 Piece(s) | Quote | 0.170 | - | 80 | - | ||
- | 1 Piece(s) | Quote | 0.195 | - | 72 | - | ||
- | 1 Piece(s) | Quote | 0.220 | - | 64 | - | ||
- | 1 Piece(s) | Quote | 0.250 | - | 56 | 60 | ||
- | 1 Piece(s) | Quote | 0.290 | - | 48 | 48 | ||
- | 1 Piece(s) | Quote | 0.335 | - | 44,40 | 10 | ||
- | 1 Piece(s) | Quote | 0.390 | - | 36 | 36 | ||
- | 1 Piece(s) | Quote | 0.455 | - | 32 | 32 | ||
- | 1 Piece(s) | Quote | 0.530 | - | 28 | 28,26 | ||
- | 1 Piece(s) | Quote | 0.620 | - | 24 | 24,22 | ||
- | 1 Piece(s) | Quote | 0.725 | - | 20 | 20,19,18 | ||
- | 1 Piece(s) | Quote | 0.895 | - | 18,16 | 16 | ||
- | 1 Piece(s) | Quote | 1.100 | - | 14,13,12 | 14,12 | ||
- | 1 Piece(s) | Quote | 1.350 | - | 11,10 | 11,10 | ||
- | 1 Piece(s) | Quote | 1.650 | - | 9,8 | 9,8 | ||
- | 1 Piece(s) | Quote | 2.050 | - | 7 | 7 | ||
- | 1 Piece(s) | Quote | 2.550 | - | 6 | 6 | ||
- | 1 Piece(s) | Quote | 3.200 | - | 5,4.5 | 5,4.5 |