(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mach Saw MD/MG, Iron And Stainless Steel Dual-Use, Cermet Blade

Mach Saw MD/MG, Iron And Stainless Steel Dual-Use, Cermet Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,638,541VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Pipes, angle, channels, stainless steel, etc.
· Capable of easily cutting thick steel with a thickness of 20 mm or more.

Part Number
2617950011
2617950021
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)

3,638,541 VND

1 Piece(s) 14 Day(s) or more 310254

4,435,368 VND

1 Piece(s) 14 Day(s) or more 3552.264

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Iron + Stainless Steel Chip Cermet