(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Bit Good Track Bar

High Bit Good Track Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,839,438VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· An adapter for Hi-Bit.

Part Number
GRB-350
GRB-550
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)

1,839,438 VND

1 Piece(s) 12 Day(s) 350

1,984,656 VND

1 Piece(s) 12 Day(s) 550

Loading...Tải…

  1. 1