(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bottle Dispenser / Seripettor

Bottle Dispenser / Seripettor
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    12,908,703 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-6061-01 SALE
3-6062-01 SALE
3-6062-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Model Number Minimum graduation
(mL)
Dispensing capacity
(mL)
Product detail type

23,619,115 VND

18,895,292 VND

1 Piece(s) 19 Day(s) - - - -

12,908,703 VND

10,326,962 VND

1 Piece(s) 19 Day(s) 4720140 0.2 1 to 10 Seripettor Capacity 1 to 10 mL Scale 0.2 mL

15,379,911 VND

12,303,929 VND

1 Piece(s) 19 Day(s) 4720150 0.5 2.5 to 25 Seripettor Capacity 2.5 to 25 mL Scale 0.5 mL

Basic Specifications

  • Product Name
    Seripettor
  • Autoclave
    Available
  • Reproducibility
    0.2% or less
  • Operating temperature
    15 to 40°C
  • Accuracy
    ±1.2% or less
  • Material
    Pump main body: PC (polycarbonate); valve: PP (polypropylene) / EPDM (ethylene propylene rubber); suction tube / discharge tube / brake cap: PP (polypropylene)
  • Accessory
    suction tube / bottle adapter / cylinder adapter / discharge tube

Product Description

Autoclavable bottle dispenser.
A suction tube, bottle adapter, cylinder adapter, and discharge tube are included.

Part Number
3-6061-01 SALE
3-6062-01 SALE
3-6062-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Model Number Minimum graduation
(mL)
Dispensing capacity
(mL)
Product detail type

23,619,115 VND

18,895,292 VND

1 Piece(s) 19 Day(s) - - - -

12,908,703 VND

10,326,962 VND

1 Piece(s) 19 Day(s) 4720140 0.2 1 to 10 Seripettor Capacity 1 to 10 mL Scale 0.2 mL

15,379,911 VND

12,303,929 VND

1 Piece(s) 19 Day(s) 4720150 0.5 2.5 to 25 Seripettor Capacity 2.5 to 25 mL Scale 0.5 mL

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1