(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
100 × 1,000 mm Anti-Slip Rubber (for Forklift)

100 × 1,000 mm Anti-Slip Rubber (for Forklift)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    8,274,992 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA981ZA-1
EA981ZA-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applications Type

8,274,992 VND

1 Piece(s) 12 Day(s) Wooden products, marble, etc. Rough top

8,274,992 VND

1 Piece(s) 12 Day(s) Dies, stones, etc. Protrusion

Basic Specifications

  • Size
    100(W)×1000(L)×8(T)mm
  • Quantity
    2 rolls included
  • Details 1
    With strong magnet sheet
  • Product detail type
    100 × 1,000 mm Anti-Slip Rubber (for Forklift)

Product Description

[Features]
Anti-slip rubber with a strong magnetic sheet for forklifts.
Prevents slipping, cracking and impact.
[Applications]EA981ZA-1: Wood products, marble, etc.; EA981ZA-2: Dies, stones, etc.

Part Number
EA981ZA-1
EA981ZA-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applications Type

8,274,992 VND

1 Piece(s) 12 Day(s) Wooden products, marble, etc. Rough top

8,274,992 VND

1 Piece(s) 12 Day(s) Dies, stones, etc. Protrusion

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1