(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roof Drain (Horizontal Pull)

Roof Drain (Horizontal Pull)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,952,911 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA951SD-63
EA951SD-64
EA951SD-73
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thread Diameter Size (Outer Diameter × Height of Exposed Part) Use location Applications Size (Width × Depth)

1,952,911 VND

1 Piece(s) 8 Day(s) or more Rc3 - Balcony/eaves/rooftop For mortar waterproofing and paint film waterproofing 180×115mm

2,279,141 VND

1 Piece(s) 7 Day(s) or more Rc4 210×140mm Balcony/eaves/rooftop For mortar waterproofing and paint film waterproofing -

2,252,696 VND

1 Piece(s) 7 Day(s) or more Rc3 - Rooftop For asphalt waterproofing and sheet waterproofing 180×115mm

Basic Specifications

  • Product Model
    Others
  • Others
    Option
  • Materials
    Cast iron (Resin paint finish)
  • Product Detail Type
    Roof Drain (Horizontal Pull)
  • Details 1
    Screw-in type (Tapered pipe female threads)

Product Description

ESCO roof drain (horizontal pull).
Materials: Cast Iron (resin paint finish)
Details: Threaded stem (tapered pipe female threads)
Product detail type: Roof drain (horizontal pull)

Part Number
EA951SD-63
EA951SD-64
EA951SD-73
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thread Diameter Size (Outer Diameter × Height of Exposed Part) Use location Applications Size (Width × Depth)

1,952,911 VND

1 Piece(s) 8 Day(s) or more Rc3 - Balcony/eaves/rooftop For mortar waterproofing and paint film waterproofing 180×115mm

2,279,141 VND

1 Piece(s) 7 Day(s) or more Rc4 210×140mm Balcony/eaves/rooftop For mortar waterproofing and paint film waterproofing -

2,252,696 VND

1 Piece(s) 7 Day(s) or more Rc3 - Rooftop For asphalt waterproofing and sheet waterproofing 180×115mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1