(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-S45C
・C…M8
・A…63
・B…25
・D…7.1
Part Number |
---|
EA948DP-1 |
EA948DP-2 |
EA948DP-3 |
EA948DP-4 |
EA948DP-5 |
EA948DP-11 |
EA948DP-13 |
EA948DP-14 |
EA948DP-15 |
EA948DP-17 |
EA948DP-21 |
EA948DP-23 |
EA948DP-24 |
EA948DP-35 |
EA948DP-36 |
EA948DP-51 |
EA948DP-55 |
EA948DP-57 |
EA948DP-59 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN code | Overall length (mm) | Thread diameter | Thread Length (mm) | D Size (mm) |
---|---|---|---|---|---|---|---|---|---|
161,236 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118331 | 50 | M8 | 20 | 7.1 | ||
139,183 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118539 | 63 | M8 | 25 | 7.1 | ||
158,913 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118607 | 80 | M8 | 32 | 7.1 | ||
185,738 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118645 | 100 | M8 | 32 | 7.1 | ||
163,329 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118669 | 125 | M8 | 32 | 7.1 | ||
151,765 VND | 1 Piece(s) | 10 Day(s) or more | 4518340118836 | 50 | M10 | 20 | 8.9 | ||
160,262 VND | 1 Piece(s) | 10 Day(s) or more | 4518340119529 | 80 | M10 | 32 | 8.9 | ||
187,381 VND | 1 Piece(s) | 10 Day(s) or more | 4518340119611 | 100 | M10 | 40 | 8.9 | ||
185,265 VND | 1 Piece(s) | 10 Day(s) or more | 4518340119628 | 125 | M10 | 40 | 8.9 | ||
236,933 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120143 | 200 | M10 | 40 | 8.9 | ||
162,700 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120150 | 50 | M12 | 20 | 10.7 | ||
188,478 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120174 | 80 | M12 | 32 | 10.7 | ||
194,770 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120181 | 100 | M12 | 40 | 10.7 | ||
243,385 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120389 | 160 | M16 | 50 | 14.5 | ||
279,982 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120396 | 200 | M16 | 50 | 14.5 | ||
270,949 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120563 | 80 | M20 | 32 | 18.3 | ||
413,340 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120839 | 200 | M20 | 50 | 18.3 | ||
487,500 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120853 | 315 | M20 | 63 | 18.3 | ||
761,864 VND | 1 Piece(s) | 10 Day(s) or more | 4518340120907 | 500 | M20 | 63 | 18.3 |
Loading...Tải…
Type | jig bolt | Materials | hardened steel | Details of materials | SCM435 |
---|---|---|---|---|---|
Treatment | Quenched and tempered black dyed |