(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5m waterproof airtight acrylic tape

5m waterproof airtight acrylic tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    510,037 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA944MJ-26
EA944MJ-27
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape width

510,037 VND

1 Piece(s) 7 Day(s) or more 45mm

947,896 VND

1 Piece(s) 7 Day(s) or more 90mm

Basic Specifications

  • Materials
    Base material: Special film (Pe/Ps nonwoven fabric), adhesive: Acrylic adhesive
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Base material details
    special film (Pe/Ps nonwoven fabric)

Product Description

【Product Specifications】
・Length-5m
・Material-Special film (Pe/Ps unwoven fabric)+ acrylic adhesive
・Extend vertically and horizontally, fit in with an object. Single-sided tape with separation paper with slits.
・Adhesive face…One face
・For air/water proof, piping, temporary joint, sheet sealing, penetrated part, etc.
・Heavy-duty, acrylic adhesive.
・Adhere on coarse surface, powerfully. Possible to paste twice.
・Width…45mm

Part Number
EA944MJ-26
EA944MJ-27
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape width

510,037 VND

1 Piece(s) 7 Day(s) or more 45mm

947,896 VND

1 Piece(s) 7 Day(s) or more 90mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1