(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum foil tape (For plating masking, sealing, heat radiation)

Aluminum foil tape (For plating masking, sealing, heat radiation)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    344,336 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA943SB-25
EA943SB-50
EA943SC-12
EA943SC-19
EA943SC-25
EA943SC-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape width Tape length

344,336 VND

1 Piece(s) 7 Day(s) or more 25mm 10m

569,906 VND

1 Piece(s) 7 Day(s) or more 50mm 10m

885,086 VND

1 Piece(s) 7 Day(s) or more 12mm 55m

982,726 VND

1 Piece(s) 7 Day(s) or more 19mm 55m

1,262,190 VND

1 Piece(s) 7 Day(s) or more 25mm 55m

2,434,668 VND

1 Piece(s) 7 Day(s) or more 50mm 55m

Basic Specifications

  • Adhesive
    Acrylic type
  • Product detail type
    Aluminum foil tape (For plating masking, sealing, heat radiation)
  • Base material
    Aluminum foil
  • Tape thickness(mm)
    0.11

Product Description

[Specifications]
·It has excellent thermal conductivity, durability, and chemical resistance.
·Base material: aluminum foil
· Adhesive: acrylic-based

Part Number
EA943SB-25
EA943SB-50
EA943SC-12
EA943SC-19
EA943SC-25
EA943SC-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape width Tape length

344,336 VND

1 Piece(s) 7 Day(s) or more 25mm 10m

569,906 VND

1 Piece(s) 7 Day(s) or more 50mm 10m

885,086 VND

1 Piece(s) 7 Day(s) or more 12mm 55m

982,726 VND

1 Piece(s) 7 Day(s) or more 19mm 55m

1,262,190 VND

1 Piece(s) 7 Day(s) or more 25mm 55m

2,434,668 VND

1 Piece(s) 7 Day(s) or more 50mm 55m

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1