(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Part Number |
---|
EA941A-36A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
280,355 VND |
1 Piece(s) | 7 Day(s) or more |
【Product Specifications】
・Content …50g×4Bag
・Component …Oxidation Calcium
・Standard Of Use…1Bag In The Space Of About 30L
・Standard Of Use Period …About 6 Months to 12 Months (replace With A New One If It Becomes Hard By Absorbing Moisture Even Before That Timing.)
・The Outer Bag Is Fitted With A Sealing Line Which Is Useful For Storage.
・For Protecting And Storing Cameras, Lenses, Negatives, Slides, And Printouts.
・Powerful Moisture Absorption Protects Valuable Cameras, Lenses, Cases, Etc. From Moisture, Mold, Rust, And Damage By Worms.
・Available To Prevent Moisture In Camera Bags And Aluminum Containers.
Part Number |
---|
EA941A-36A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
280,355 VND |
1 Piece(s) | 7 Day(s) or more |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy