(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Infiltration Rust Prevention / Lubrication Spray (KURE 5-56)

Infiltration Rust Prevention / Lubrication Spray (KURE 5-56)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    234,641 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA920A
EA920A-0.8
EA920A-1
EA920A-4
EA920A-20A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity Operating temperature range Weight

282,343 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 320 ml -20 to 70°C -

234,641 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 80 ml -20 to 70°C 90g

279,760 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 180 ml - -

2,048,793 VND

1 Piece(s) 7 Day(s) or more 1 gallon (3.785 liters) 3.5 kg

3,138,733 VND

1 Piece(s) 7 Day(s) or more 20 pieces , 320 ml -20 to 70°C -

Product Description

Suitable for lubrication, rust prevention, and moisture proofing of electrical contacts, with its strong infiltration power.
Spray type makes it easy to infiltrate the target area and is very easy to use.

Part Number
EA920A
EA920A-0.8
EA920A-1
EA920A-4
EA920A-20A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity Operating temperature range Weight

282,343 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 320 ml -20 to 70°C -

234,641 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 80 ml -20 to 70°C 90g

279,760 VND

1 Piece(s) 7 Day(s) or more Includes 1 pc , 180 ml - -

2,048,793 VND

1 Piece(s) 7 Day(s) or more 1 gallon (3.785 liters) 3.5 kg

3,138,733 VND

1 Piece(s) 7 Day(s) or more 20 pieces , 320 ml -20 to 70°C -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1