(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
50 mm abrasive disc EA819MJ-61 to 63

50 mm abrasive disc EA819MJ-61 to 63
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,917VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・Abrasive-Ceramic abrasive and oxidized aluminum
・Monolithic-form grinding brush of special plastic containing abrasive
・Use it with EA819MJ-200/210 (rubber holder pad).
・Grits-#80
・Color-Yellow

Part Number
EA819MJ-61
EA819MJ-62
EA819MJ-63
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Grit size

432,917 VND

1 Piece(s) 7 Day(s) or more 4548745827231#50

432,917 VND

1 Piece(s) 7 Day(s) or more 4548745827248-

432,917 VND

1 Piece(s) 7 Day(s) or more 4548745827255#120

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product type Related parts